My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)
New thread sizes

Product range expansion of the dryspin® injection moulded lead screw nuts

By two new dimensions

The dryspin® lead screw technology is based on the principle of lubrication-free and maintenance-free linear technology. The specifications and geometries of our lead screw technology, which are matched to the plastic nut and lead screw, guarantee efficiencies of up to 82% and a service life that is up to 30% longer than conventional lead screw drives.

Longer service life thanks to the injection moulding process
Pitches DS8x2 RH and DS10x2 LH
► Up to 50.9% more cost-effective than metallic lead screw nuts
► Long-lasting use thanks to patented asymmetry
► Quiet operation due to rounded tooth geometry
 
Discover in the online shop

Product range [mm]

Longer service life thanks to asymmetry

The new dryspin® injection moulding lead screw nuts in cylindrical, flange incl. spanner flat version with the new pitches DS8x2 RH and DS10x2 LH (cut thread).
Type
Part No.
Thread
d1
d2
d5
b1
b2
A
B
C
Cylindrical injection-moulded nutsDST-□SRM-C-01-DS8x2
DS8x2
8
20
-
20
-
18.0
-
-
Cylindrical injection-moulded nutsDST-□SLM-C-01-DS10x2
DS10x2
10
20
-
20
-
18.0
-
-
Flange injection moulded nutDST-□FRM-C-01-DS8x2
DS8x2
8
20
4.2
20
5.5
18.0
20
30
Flange injection moulded nutDST-□FLM-C-01-DS10x2
DS10x2
10
20
4.2
20
5.5
19.0
20
30
□ = Material selection: further information can be found here

 Smoother operation due to tighter manufacturing tolerances and rounded tooth geometries + lead screw nuts incl. spanner flats as standard
Cost-effective production by injection moulding
  Up to 25% less wear compared to POM+PTFE (dimensions 10x3): To the test report
  No lubricating grease or oil in the lead screw drive and long service life thanks to patented asymmetry

The new dimensions of the dryspin® high helix lead screws at a glance



Further important information:


dryspin® thread geometry

Smooth operation, less vibration - THE alternative to trapezoidal threads

What does lead screw technology mean and what do i understand by it?
Lead screw technology is a part of drive technology and, roughly speaking, describes the repetitive conversion of a rotary movement into a translatory movement within regular cycles. The dryspin® lead screw technology patented in 2014 by the dryspin® lead screw technology development team. Particular emphasis was placed on increasing service life and improving efficiency. The dryspin® product portfolio includes high-helix lead screws made of stainless steel or aluminium and the matching lead screw nuts made of igus® high-performance polymers. They are available from 1mm to 100mm pitch. The dryspin® thread geometry is an extension of conventional thread technologies such as metric and trapezoidal threads. In contrast to conventional thread geometries, the dryspin® lead screw technology is superior with numerous advantages

Let's take a closer look at these:
In contrast to a metric or trapezoidal thread, the high helix thread has a higher pitch. Thus, a significantly increased linear feed is carried out with one revolution of the lead screw. dryspin® offers better efficiency thanks to the specifications and geometries tailored to the plastic nut and lead screw. Efficiencies of up to 82% and a longer service life are achieved compared to metal lead screw drives. In combination with an igus® lead screw nut, clean and dry operation is possible, without dust and dirt getting stuck.

We tested it!
Our dryspin® lead screw geometry is an excellent alternative to conventional trapezoidal threads. The specifications and geometries of our dryspin® lead screw technology, which are tailored to the iglidur® plastic nut and lead screw, guarantee the well-known advantages: tighter manufacturing tolerances, rounded teeth geometry, optimised flank angle and the asymmetry ideal for plastic nuts compared to DIN 103. Our dimensions are suitable for 1:1 replacement: DS10x2, DS10x3, DS12x3, DS14x4 and DS18x4.

Tighter manufacturing tolerances - improvement by a factor of 3
Trapezoidal threads according to DIN103 (TR18x4) are tolerated with up to -0.3mm on the outside diameter. Excessive radial clearance can lead to noise and vibration. Our dryspin® technology guarantees a maximum tolerance of -0.1mm with the same diameter and identical pitch. We improve the outer diameter tolerance by a factor of three and thus optimise smooth operation and precision, especially at high speeds.

Quiet and vibration-free operation and higher speeds thanks to the rounded tooth flanks of the dryspin® thread geometry
Due to the rounded tooth flanks and tighter manufacturing tolerances of the dryspin® thread geometry, the possible noise-causing contact surface between the lead screw nut and the lead screw is reduced. This is due to the fact that the greater the contact of two surfaces moving against one another, the more vibrations are transmitted, which can be perceived as a rattle or squeak. This means that higher travel speeds can be achieved without causing the corresponding noise.

Up to 30% longer service life - due to thread asymmetry
Due to larger gaps between the individual dryspin® thread pitches, the thread ideally adapts to the specifications of the lubrication-free igus® high-performance polymers. The proportion of the tribologically optimised polymer in the thread turns can be enhanced by a factor of 1.3. More wear-resistant material and higher levels of efficiency are crucial for a service life that is up to 5 times longer compared to standard thread geometries.
Go to test reports

Try out dryspin® technology for yourself

With the help of the free lead screw sample

Holding a real sample in your hands is an important part of understanding your component. We will be happy to send you a sample of our dryspin lead screw drives for this purpose. We have summarised all the specifications and advantages of dryspin lead screw technology in the sample for you. See for yourself and if you have any questions, our experts will be very happy to help.
Request free lead screw sample here


Send a contact request:

Contact request
To the request form



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH