My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)
New thread sizes

Minimum axial clearance

Clearance-reduced pre-load lead screw nuts

The pre-load lead screw nut convinces with minimal axial clearance and highest positioning accuracy. It is the cost-effective alternative to the zero backlash lead screw nuts and perfectly suited for small pitches. This is the proven preload principle from SHT-PL.

Permanently minimal axial clearance for high positioning accuracy
More cost-effective than ZB nut due to fewer components & injection moulding
► Reduced axial clearance due to spring pre-load on the lead screw nut
No lubricating grease or oil in the lead screw drive

Reduce the time required for your design and optimise the procurement process for your lead screw technology.
 
Discover in the online shop

Product range

Maximum positioning accuracy

Part No.
Thread
d1
d2
d3
d4
d5
b1
b2
Max. axial load [N]
DST-JFRM-PL-0001-DS8X2DS8x2
8
20
38.1
28.2
5.2
41-46
4.8
40
DST-JFRM-PL-0001-DS8X8DS8x8
8
20
38.1
28.2
5.2
41-46
4.8
40
DST-JFRM-PL-0001-DS8X10DS8x10
8
20
38.1
28.2
5.2
41-46
4.8
35

 Permanently minimal axial clearance for high positioning accuracy
 More cost-effective compared to the ZB lead screw nut due to fewer components and injection moulding manufacturing process
  Reduced axial clearance due to spring preload on the lead screw nut
  No grease or oil in the lead screw drive

The dimensions of the new dryspin® pre-load lead screw nut at a glance



Further important information:


What should you do in the event of unwanted axial clearance?

Pre-load lead screw nut with dryspin® thread

Axial clearance - what exactly is it? How is it defined and what needs to be considered?
The question of clearance is often asked in the case of plastic lead screw nuts. This describes the lost motion, i.e. the "dead travel" on the lead screw. Or in other words the gap between the thread flanks of the lead screw and the lead screw nut. The term clearance is often used in general. In this context, the correct technical term is axial clearance. It outlines the movement of the lead screw nut in the axial direction without movement of the lead screw. Lead screw drives require a minimum clearance to maintain their function. If the axial clearance is too small, the torque required to move the lead screw nut also increases.

What I have to bear in mind:
In addition to the axial clearance caused by the manufacturing tolerances, the application-specific influences must also be taken into account. In addition to thermal and hygroscopic environmental influences, the minimum clearance to be considered in the application must also take into account the friction heat generated by the application. This plays a decisive role in connection with the expansion behaviour of the polymer material used. This means that the axial clearance in the system can change with temperature fluctuations.

How can I reduce the axial clearance?
In addition to the right choice of material, a preloading mechanism has proven to be an effective measure to reduce unwanted clearance. For our dryspin® high helix threads and trapezoidal threads there are four versions with pretension: Zero-Backlash, Preload, Low-Clearance and AB lead screw nut.The working principle of the pre-load lead screw nut
PL lead screw nuts reduce the axial clearance in a lead screw drive by preloading two lead screw parts with a compression spring. The spring pushes the two halves of the lead screw nuts apart axially in the direction of the lead screw flanks. As long as the axial load in the lead screw drive is lower than the spring pre-load, the entire lead screw drive has a minimised backlash. This also permanently reduces clearance caused by wear.

Potential application in medical technology
Lubrication-free operation and high precision are very important, especially in medical technology. Due to the low-clearance and cost-effective function of the PL lead screw nut, numerous advantages can be achieved for both horizontal and vertical movements:
  • Clean operation due to lubrication-free and maintenance-free properties
  • Minimum axial backlash without readjustment
  • Precise positioning and infeed movements
  • Smoother operation and fewer vibrations thanks to the combination of the dryspin® thread profile and the pretension of the lead screw nut
The price and technology advantages can be combined optimally in both pipette head adjustments and sample collection. For applications with high loads, high temperatures or in heavily polluted environments, a standard lead screw nut should always be used. The reason for this is that all four principles are cancelled out by high loads. For this reason, the maximum static axial loads are specified separately for each lead screw nut model.

Try out dryspin® technology for yourself

With the help of the free lead screw sample

Holding a real sample in your hands is an important part of understanding your component. We will be happy to send you a sample of our dryspin lead screw drives for this purpose. We have summarised all the specifications and advantages of dryspin lead screw technology in the sample for you. See for yourself and if you have any questions, our experts will be very happy to help.
Request free lead screw sample here


Send a contact request:

Contact request
To the request form



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH