My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

iglidur® J350, plate strip

  • Excellent coefficient of friction against steel
  • Continuous operating temperature of up to +180°C
  • For medium to high loads
  • Particularly well suited to rotational movement
  • Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Choose the standard length of 1,000mm or have a length cut to size from 100mm
Product description
iglidur® bar stock J350

iglidur® J350 combines universally good wear resistance, flexibility and temperature resistance to make a very versatile iglidur® material with a wide range of applications.
Lubrication-free iglidur® bar stock enables you to freely design maintenance-free sliding elements and bearings of all kinds. The variety of iglidur® plain bearing materials ensures optimum matching of the bearing material with the best coefficients of friction and wear for the counter partner.
In addition to bar stock for our own processing, we also offer you the production of plain bearings, sliding elements and glide strips of any shape. We can even provide urgent prototypes in a matter of days in line with an agreed deadline.
Note: Our bar stock is manufactured with excess dimensions.

Material properties
 
  • Excellent coefficient of friction against steel
  • For continuous operating temperatures up to +180°C
  • For medium and high loads
  • Particularly well suited to rotational movement
Typical application areas
When to use it?
  • When a wear-resistant bearing for rotational movement with medium and high loads is required 
  • When a cost-effective bearing is required for use at high temperatures
  • When press-fit up to +150°C is necessary 
  • When high wear resistance is required at high loads
  • When the bearing is exposed to shocks and impacts
When not to use?
  • If permanent temperatures exceed +180°C iglidur® X
  • If low friction is required iglidur® J
  • When a cost-effective bearing with low friction is needed iglidur® D or iglidur® R
  • With high rotational speeds iglidur® J
Use our filter options to find the suitable product
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH