My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

iglidur® A500, plate strips

  • Compliant with EU regulation 10/2011 EC, FDA-compliant
  • Temperature-resistant from -100°C to +250°C
  • High chemical resistance
  • Good wear resistance under water
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Choose the standard length of 1,000 mm or have a length cut to size from 100- 900 mm
Product description
iglidur® bar stock A500

Lubrication-free iglidur® bar stock materials offer the option of freely designing all types of maintenance-free sliding elements and plain bearings. The variety of iglidur® plain bearing materials ensures optimum matching of the bearing material with the best coefficients of friction and wear for the counter partner.
In addition to bar stock for our own processing, we also offer you the production of plain bearings, sliding elements and glide strips of any shape. We can even provide urgent prototypes in a matter of days in line with an agreed deadline.
Note: Our bar stock is manufactured with excess dimensions.

Typical application areas
  • Food industry
  • Beverage technology
  • Medical technology
  • You will find plenty of additional application areas at our Industry solutions
 
When to use it?
  • If no suitable dimensions are available in the iglidur® catalogue range
  • When FDA compliance is required
  • When a high chemical resistance is required
  • When good abrasion resistance is required
  • When temperature resistance from -100 to +250°C has to be allowed for
When not to use it?
  • If an appropriate iglidur® standard catalogue bearing is available
  • When an iglidur® plain bearing in special dimensions is required in large quantities
  • When the highest wear resistance is required
  • When high chemical resistance is not required
Use our filter options to find the suitable product
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Accessories
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH