My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

dryspin® trapezoidal lead screw with machined end processing for drylin® E lead screw motors, length 310mm

  • Outer diameter: 6 - 8mm 
  • Pitch: 1.5-2mm 
  • Single start
  • Self-locking
  • Length 310mm
  • Material: stainless steel 1.4301
  • Thread direction: Right-hand thread
  • Thread type: Trapezoidal threads
Product description
Motor lead screws of the dryspin® lead screw technology
Lead screws are machine elements that are used to convert a rotational movement into a linear motion. The trapezoidal lead screws and lead screw nuts from igus® are based on the principle of lubrication-free linear technology. The specifications and shapes of the drylin® lead screw technology matched to the polymer nut and trapezoidal lead screw guarantee an even longer service life and efficiency. In the standard range for motor lead screws, you get ready-to-connect thread dimensions from TR08x1.5 to TR12x6P3. Suitable for our drylin® E lead screw stepper motors.

Setup and installation of lead screw motors - the basics
Find out more about the details of the construction and assembly of lead screw motors here.


Advantages of drylin® trapezoidal lead screws:
► 100% maintenance-free dry operation
► Quiet and vibration-free operation
► Insensitive to dust and dirt
► 100% corrosion-free
► High efficiencies
► Cost-effective procurement
► Fast delivery times

The trapezoidal thread corresponds in cross section to an isosceles trapezoid with an angle of 15°. The thread angle is 30°. The trapezoidal lead screw has a larger diameter and greater pitch than standard threads do. The pitch angle is smaller than the arctangent for single start trapezoidal lead screws. Thus, self-locking is given. Two-start lead screws, on the other hand, are only restrained.
Technical data

Consulting

I would be happy to answer your questions personally

Photo
Thorben Hendricks

Leiter Geschäftsbereich
dryspin® Gewindetriebe

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH