My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

Han-Quintax® crimp socket inserts 09150043113 / 09150083113 / 09150013113

Number of contacts: 2 x 4 // 2 x 8 // 2x coax
Electrical data: 5A /50V // 10A / 50V
Data rate: 100Mbit/s (cat. 5e) // ≤ 500MHz / 75Ω
Connection type: Crimp, D-Sub // Han D
Conductor cross section: 0.09 ... 0.52mm²// 0.14 ... 2.5mm²
Product description
Number of contacts: 2 x 4 // 2 x 8 // 2x coax
Electrical data: 5A /50V // 10A / 50V
Data rate: 100Mbit/s (cat. 5e) // ≤ 500MHz / 75Ω
Connection type: Crimp, D-Sub // Han D
Conductor cross section: 0.09 ... 0.52mm²// 0.14 ... 2.5mm²
Technical data

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH