My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

drylin® end stop NSVK

  • For NSV-01-27 rails
  • Securing the linear carriages in the rail profile
  • 'Off the shelf' solution
  • Travel range of linear carriage can be set
Product description
The NSVK rail stop element can be variably positioned and fixed at any point on the rail. In addition to securing the carriages, the NSVK end cap element provides an elegant rail termination incl. edge covering.

Tech-up:
  • NSKV-27: elegant covering of the rails edges
  • Securing the linear carriages in the rail profile NSV
  • NSVZ-01-27-AL: variable end stop for NSV prism rails
  • Travel range of linear carriages can be set
Cost down:
  • Securing the linear carriages in the rail
  • 'Off the shelf' solution
  • Suitable for prism rail NSV-01-27 in silver or black anodised
  • Directly supplied or retrofittable
Proof:
  • Tested in the igus laboratory: Rail NSV-01-27, NSVA-27 installed, vertical installation position. NSVA min. holding force 100N Rail NSV-01-27, NSVZ-27 installed, vertical installation position. NSVZ min. holding force 200 N
Sustainability:
  • 100 % elimination of external lubricants
  • igus has been an investor in Mura Technology from the vergy beginning, and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes
Technical data
Downloads

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH