My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

Energy chain complete set for room portal DLE-RG-0004

Product information
Energy chain complete set for room portal DLE-RG-0004 - Work area: 2000 / 2000 / 1000 mm
For a safe line.
Open design - openable on both sides or on the inner radius

1 complete set consists of:
Energy chains
+ Mounting brackets
+ Separators
+ Guide troughs
+ Moving end plates
+ Fastening material

Suitable for room portal:
  • [Link id ="448"]
Product description
Series E61.29 - can be opened on both sides
1. Universal: all-round attachment
2. Fast assembly: Can be opened on the inner and outer radius
3. Quiet: Small pitch for quiet, smooth running
4. Dynamic: High speeds and accelerations
5. Long service life: minimal vibration, high tensile strength
6. Minimized abrasion: No bolt and bore connection
7. Modular design: Can be shortened or lengthened as required

Series E2i.15 - can be opened from the inner radius
1. Universal: Connection element with strain relief option
2. Stable: Large, easy-to-assemble bolts
3. Cable-friendly: Very smooth contours - best cable protection
4. Quiet: Built-in "brake" reduces noise
5. Robust: Angular stop system for large additional loads
6. Many variants: Cannot be opened or can be opened on both sides in the inner and outer radius
Technical data
Accessories
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH