My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

ReBeL EduMove: mobile robot for education purposes

Product information
  • Control via igus Robot Control or ROS2
  • Mecanum wheels for lateral movement
  • Simple assembly of the ReBeL (4 screws, 1 connector)
Product description
The ReBeL EduMove is a mobile robot platform, equipped with a ReBeL robot arm, for a wide range of applications in education and research. 

The EduMove can be programmed using the proven igus Robot Control Software and thus enables a quick introduction to mobile robotics. In addition, the CRI network interface with Python library and the open-source ROS2 interface enable even the most demanding research applications.

For the development of your own sensor-based applications, the platform is also prepared for the installation of various sensors such as LIDAR on the top or realsense cameras both on the front and rear as well as in the 3D printable side boxes (3D models are available free of charge). The housing also offers enough space to accommodate an additional Jetson Nano for computer vision and AI applications, for example. 

As an equipment variant, the EduMove can also be supplied directly with the ReBeL gripper to get started even faster with the first pick-and-drop tasks. 

The EduMove requires a 24V battery with XT60 plug, which is not supplied. We recommend the ENERPOWER 24V batteries with 20Ah 113541 or with 10Ah 2472101, each with the XT60 option and the ENERPOWER 29450 charger.

Dimensions: W=435 mm / L=445 mm / H without ReBeL= 170 mm/ H with ReBeL=980 mm
Technical data

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH