My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

drylin SLW-0620 miniature linear module

Product description
Small linear module for the smallest installation space 

Are you looking for a linear module for the smallest installation space that can realise manual adjustments? Then you will find it here! The SLW-0620 linear module is mounted on the torsion-resistant drylin W double rails WS-06-20 and is available in either silver or black (anti-reflex). The robust linear slides and crossbars are made of aluminum. On request, the linear module is available with matching operating elements, such as a handwheel.

XRS_ICON_Tech_up_icon_DE_1.jpeg

    Tech up:

    • Efficient and smooth operation: dryspin high helix thread with 6.35 mm diameter. Up to 25.4.mm feed rate per rotation.


    XRS_ICON_Cost_down_icon_DE_1.jpeg

    Cost down:

    • Ready-to-install with millimetre-precise stroke length and required accessories


    XRS_ICON_Proof_icon_DE_1.jpeg

    Proof:

    • dryspin lead screw DS6.35x2.54, axial force 200 N, stroke length 150 mm, speed 150 RPM: service life 21,984 double strokes


    XRS_ICON_Sustainability_icon_DE_1.jpeg

    Sustainability:

    • 100 % lubrication-free



    Technical data
    Downloads

    The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

    igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH