My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

Low Cost Automation

The robolink® modular robotic system allows you to automate manual work steps quickly and easily. Articulated arms in various lengths and sizes are available. The number of lubrication-free joints used ranges from two to six, and the robot can be equipped with various tools (e.g., grippers, suction cup, camera, etc.) as desired. robolink® robot components are characterised by their modularity. As a modular system, a robot arm can be configured as desired and therefore economically, and moreover it is also possible to obtain ready-to-use complete systems.  
 

Number of products: 76

drygear® Apiro | Gearbox with hollow shaft

The standard version among Apiro gearboxes: the worm gear with hollow shaft enables flexible drive connections. 

Product information
  • available transmissions 4:1, 32:1, 64:1
  • Output torque 2.5Nm
Optionally available
  • more transmissions 
  • various fasteners 
166.51 USD/Pc.
To the product page
New

Apiro® bevel gear

Bevel gear units are used wherever motion and forces have to be transmitted at right angles. With a 1:1 transmission ratio, the transmitted torques can be transferred almost without loss.
  • 1:1 transmission ratio
  • Splash-proof
  • Ini-kit available for all variants
171.62 USD/Pc.
To the product page

drygear® Apiro | Gearbox with multi-functional profile

The gearbox and the direct multi-function profile can be used, among other things, to implement series connections of gearboxes.

Product information
  • available transmissions 4:1, 32:1, 64:1
  • Output torque 2.5Nm
Optionally available
  • more transmissions 
  • various fasteners 
170.21 USD/Pc.
To the product page
New

Apiro® Auslegerachse mit Doppelachse

Die Auslegerachse vom Getriebebaukasten Apiro® ist nun mit einer doppelten Auslegerachse erhältlich. Geeignet für motorischen oder manuellen Antrieb. Die Module sind seriell oder parallel nutzbar bei Hüben von 60 - 1.050 mm.
165.23 USD/Pc.
To the product page

drygear® Apiro | Gearbox with rotary disc

This gearbox from the Apiro modular gearbox system is particularly suitable for slewing ring applications, as it can, among other things, be used as an external rotary axis.

Product information
  • available transmissions 4:1, 32:1, 64:1
  • Output torque 2.5Nm
Optionally available
  • more transmissions 
  • various fasteners 
202.07 USD/Pc.
To the product page

drygear® Apiro | Gearbox with coupling

The version with couplings on the output allows the attachment of various shafts with a maximum diameter of 12 millimetres.

Product information
  • available transmissions 4:1, 32:1, 64:1
  • Coupling diameter 8mm
Optionally available
  • more transmissions 
  • various fasteners
193.17 USD/Pc.
To the product page

drygear® Apiro | Gearbox with manual clamp and position indicator

The complete Apiro gear unit including manual clamp and position indicator is ideal for manual adjustments and fixings.

Product information
  • available transmissions 4:1, 32:1, 64:1
  • Accessories can be pivoted in four positions:0°, 90°, 180°, 270°
Optionally available
  • more transmissions 
  • various fasteners 
299.82 USD/Pc.
To the product page

robolink® D | External rotary axis | Assembly group RL-D-50-A0210

Product information
  • Flexible working space for robots
  • Circular movements of workpieces
  • Repeatability ± 0.5°
  • Speed up to 8 rpm
  • Kinematics can be controlled via UR Cap
  • Suitable for Universal Robots: UR 3, UR 5, UR 10, UR 16

Optionally available
1,579.53 USD/Pc.
To the product page

drygear® Apiro cantilever axis

The linear gearbox enables different strokes in the application and contains rack and pinion elements. It can be configured in different lengths, for example, for pusher applications.
  • Motor drive or manual drive
  • Modules can be connected in series or in parallel 
  • INI kit available for all options
  • Application temperature: +5°C to +50°C
107.75 USD/Pc.
To the product page

drygear® Apiro connection to drylin SLW, SHT

Direct connection at the output to drylin SLW, SHT unit
Available options are:
  • SLW-1660
  • SHT-12 / SLW-10xx
  • SHT-20
  • SHT-30/SLW-1660
  • SHT-BB-20 / SLW-BB-2080
  • SHT-BB-30 / SLW-BB-25120
For the Apiro-drylin connection, the matching Apiro gearbox is also required!
87.33 USD/Pc.
To the product page

drygear® Apiro | Connection to dryspin® lead screws

A simple and direct connection of the Apiro gearboxes to the dryspin lead screws

Product information
  • available transmissions 4:1, 32:1, 64:1
  • Available options: DS10x25, DS12x5 and TR16x2
Optionally available
  • more transmissions 
  • various fasteners 
196.44 USD/Pc.
To the product page

drygear® Apiro | Gearbox with output coupling

The standard version among Apiro gearboxes: the worm gear with drive coupling enables a direct connection. The gearbox with an output shaft enables a direct connection to the output and is ideally suited for connection to drylin drive technology.

Product information
  • available transmissions 4:1, 32:1, 64:1
  • Output shaft diameter: 8mm
Optionally available
  • more transmissions 
  • various fasteners 
206.84 USD/Pc.
To the product page

drygear® worm gear | Installation size 50 | Asymmetric | PRT

  • Self-locking drive
  • Standard motor option: stepper motor NEMA17 / 23 / 23XL
  • Application e.g. horizontal on base plate
  • 1 pc. PRT type 01 (PRT-01-xx), aluminium worm shaft (AL hard-anodised), high rigidity
735.86 USD/Pc.
To the product page

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH