Change Language :
For a Canadian oil-drilling company, an e-loop energy chain solution now ensures that the top drive, which lowers the drill pipe into the ground and pulls it out again, is always safely and reliably supplied with energy and signals, even after heavy storms. The energy chain replaces the service loop previously used.
Top drive: vibration-resistant cable guidance according to explosion protection regulations
Top drive: energy chains prove to be a reliable alternative to service loops on drilling rigs
Top drive: energy chain for safe cable guidance on multi-purpose towers
Cantilever: cables weighing 200kg/m guided safely and compactly on offshore drilling vessel
Cantilever: strong and compact plastic energy chains on offshore drilling platform
Cantilever: heavy-duty energy chains with extension link move high cable weight
Pipe handler: safe cable guidance with E4.1 energy chains on drilling vessel
Catwalk: robust cable guidance in the catwalk for safe pipe handling
Drilling rig: offshore energy chain for wind farm foundation drills
Pipe laying: swarf-resistant energy chains for welding equipment in pipe-laying vessel
Pipe laying: reliable pipe guidance for pipe-laying towers and tensioners
Heavy-duty slewing cranes in Liebherr's CAL series are used on so-called installation vessels that assemble offshore wind turbines. They can lift components weighing up to 1,500t. An innovative concept, in which two energy chains are connected to each other and allow the boom to rotate up to 900°, ensures energy transmission through the slewing ring.
Compact rotating energy supply system for heavy-duty crane on pipe-laying vessel
Complete system for cable guidance on riser handling crane aboard drilling vessel
Maintenance-free plain bearings for A-frame with 180° movement radius
Safe cable guidance for sheerleg cranes
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr