My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

iglidur® i180, filament for 3D printing

  • Versatile use: good combination of high wear resistance, strength and temperature resistance
  • Good processing ability with an enclosed printer and igus adhesive film 

Material profile for Bambu Lab X1C and Ultimaker S3/S5/S7 available for download: Go to printing profiles overview
Product description
The material profile for processing iglidur i180 on the Bambu Lab X1C 3D printer can be found on tis page in the "Downloads" tab.
The material profile for Ultimaker printers is available for download in their Cura marketplace: Go to Ultimaker Marketplace

Here you will find an overview of all the material profiles that we offer for download: Go to printing profiles overview


Self-lubricating filament iglidur i180

Components made from the 3D printing material iglidur i180 can be used universally for all types of wear parts, such as plain bearings, gears and drive nuts, as this material has also been specifically developed for moving applications. The higher wear resistance and higher temperature resistance (100°C over the long term) extend the range of application, especially for more dynamic applications with higher surface speeds. The filament is easy to process on encased 3D printers and is somewhat higher in terms of processing requirements than an ABS filament. At the igus Adhesive film for the print bed or the bonding agent for tribofilaments accessory materials are available to facilitate processing.

Good to know: Due to its slightly lower density, the 750 g spool of the iglidur i180 tribofilament has a longer running length, which is why the material has so far been wound on a wider spool than usual. The packaging quantity of all i180 and i180-BL 750 g articles will be successively changed to a quantity of 700 g in order to be able to use a standard-sized spool. This is compatible with automatic filament systems such as the Bambu Lab AMS. Of course, this does not result in any disadvantages in terms of cost.

When to use it?
  • When an increased permanent application temperature of up to 100°C is required.
  • For highly dynamic plain bearing applications
When not to use it?
  • If the application temperature is higher than 100°C in the long-term, or even higher wear resistance is required (→ iglidur J260)
  • If I need a filament that is very easy to process or if I only have an open 3D printer (→ iglidur i150)
Technical data
Accessories
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH