My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

Line robot | DLE-LG-0001 | Workspace 500 x 150 mm

Product information
  • Payload up to 2.5 kg
  • Working area 500 x 150 mm
  • Degrees of freedom: 2
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
Product description
Line gantry robot
For a wide variety of tasks, igus offers robot portals as surface, line and room portals. igus portals contain pre-configured drylin linear modules and linear axes with igus stepper motors as well as all components required for self-assembly.

Application examples
Typical applications of our drylin® line portal robots are pick and place, conveyor belt picking and stacking tasks. Most of the time they provide the platform on which our customers build their application. For example, a gripper can be mounted very easily to enable sorting tasks. Our portals move in different sectors such as the electronics industry, medical technology, industrial production, etc.

Y axis
consisting of: drylin® ZLW-1080 toothed belt axis, standard version, toothed belt tension 200 N, feed 70 mm/rev, aluminum profile, surface: hard anodized, PU toothed belt with steel tension, white, guide carriage with a length of 100 mm, aluminum traverse, driven by an igus NEMA23 size stepper motor in the version with M12 connectors and encoder

Z axis
Consisting of: drylin® GRW-0630 cantilever axis, feed 44 mm/rev, aluminum profile, surface: hard anodized, traverse made of aluminum, driven by an igus stepper motor in size NEMA17 in the version with M12 connectors and encoder

Control system
The igus® Robot Control software enables simple and intuitive robot control and programming and thus an easy entry into automation. The modular structure makes it possible to control different igus kinematics, such as delta robots. The portal robot can be controlled directly with all its advantages by our igus® Robot Control.
The free and license-free igus robot control software is integrated into the control and thus uses a uniform operating concept and consistent communication services for many components of a system. This means less project planning effort and faster commissioning.
The igus Robot Control is not part of the article and can be purchased from us as an option. A master control is not necessary.

If you want to use your own (robot) controller, that's no problem either.
Alternatively, it is also possible to operate each axis individually with a controller. For example with our igus® dryve D1 motor control. With this control architecture, you need a motor control and an additional master control for each linear axis or motor, which controls the coordination of the movement. You then have to program the inverse kinematics for the delta robot yourself in your development environment.
The motor controls are not part of the article and can be purchased from us as an option. A master controller is currently not offered by igus.

Optional accessories
Cable set for 2-axis kinematics in 3, 5 or 10 m, igus® Robot Control for Gantry robots or Other dimensions available upon request sold separately.

Additional Information
The maximum payload is up to 2.5 kg. Here, the Z-axis motor is heavily loaded and wear increases. If you are unsure whether you can use the product as desired, please contact us. With a technical design, we can offer you different sizes with strokes of up to 6 m and a load capacity of 20 kg. Feel free to contact us or use our Linear robot configurator (beta).
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH