My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

7th axis for Universal Robots up to 0.3m/s

Product information
  • Up to 4 times more workspace for robots
  • Stroke lengths up to 3000 mm, other strokes upon request
  • Repeatability ±0.3 mm
  • Speed up to 0.3 m/s 
  • Kinematics can be controlled via UR Cap
  • Suitable for Universal Robots: UR 3, UR 5, UR 10, UR 16, robolink® DC and DCi

Optionally available
Product description
7th axis for Universal Robots
 
Our 7th axis can be used individually and flexibly. It extends the range of action of Universal Robots by up to 6000mm (according to technical design), making them much more flexible in applications. The drylin® ZLW-20200 toothed belt axis is ideally suited as a wide low-profile linear axis. An adapter kit is available for this axis for direct connection with Universal Robots in the UR CAP. The ZLW-20200 toothed belt axis can be delivered ready for connection with the matching adapter kit or the adapter kit supplied separately. The linear axis can be used for applications with a precision requirement of 0.3 mm with a load of up to 55 kg. This type of accessory has a max. speed of up to 0.3m/s. The appropriate software is integrated into the UR Cap and can be controlled accordingly via the Universal Robot software. The axis can optionally be ordered with or without a control system. In order to control the axis in the UR Cap, the DLE-UR-0001 control system is required. Our 7th axis consists largely of our tribologically optimised plastics and enables significant cost savings. At the same time, a long service life and freedom from maintenance are offered.
 
  • Flexible robot use instead of locking kinematics
  • Connection via linear carriage of the ZLW-20200 toothed belt axis
  • Stroke lengths up to 3,000 mm as standard, up to 6,000 mm on request
  • Adapter including suitable e-chain system®
  • The ZLW-20200 toothed belt axis can be delivered ready for connection with the matching adapter kit.
  • Control via software (no inverse kinematics stored)
  • Robot kinematics:         UR3, UR5, UR10, UR16 and the e-series igus® robolink DC and DCi

Startup video
Watch the start-up video here

Application examples
Typical applications of our 7th axes include pick and place applications, welding applications and much more.

7th axis control system for an easy start to automation
The UR unit enables a simple and intuitive robot control system and programming, making it easy to get started with automation. The direct switch cabinet integration with UR Cap enables an easy and ready to connect solution. This allows the 7th axis to be moved in the UR CAP software within a very short time. Currently, solutions are possible with the following Universal Robots kinematics: UR3, UR5, UR10, UR16 and the e-series. A master control system is not necessary.

If you want to use your own (robot) control system, that's no problem either.
Alternatively, it is also possible to operate each axis individually with a control system. For example, with our igus® D1 dryve motor control system. With this control architecture, you need one motor control system per linear axis or system per linear axis or motor and an additional master control system which controls the coordination of the movement.
The motor control systems are not a component of the part and can be ordered from us as an option. Master control system is currently not offered by igus.

Optional accessories
DLE-UR-0001 control system
 
If you are not sure whether the robot is right for your application, feel free to contact us for a demo.
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH