My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

Flat linear robot | DLE-FG-0006 | Workspace 650 x 650mm

Product information
  • Workspace 650 x 650 mm
  • Payload up to 15 kg
  • Repeatability ±0.5 mm
  • Speed: up to 0.5 m/s
  • including Proximity switches & connection cables

Optionally available
Product description
Flat gantry robot
For a wide variety of tasks, igus offers robot portals as surface, line and room portals. igus portals contain pre-configured drylin linear modules and linear axes with igus stepper motors as well as all components required for self-assembly.

Application examples
Typical applications of our drylin® area portal robots are pick and place, conveyor belt picking and stacking tasks in two-dimensional space. In most cases, the area portal robot offers the platform on which our customers build their application. In the case of area portal robots, these are often structures that are used to inspect components, for example in quality assurance.

X axes
consisting of: two drylin® ZLW-1040 toothed belt axes, standard version, toothed belt tension 200 N, feed rate 70 mm/rev, aluminum profile, surface: hard anodised, PU toothed belt with steel tension, white, guide carriage with a length of 150 mm, traverse made of plastic, driven by a igus stepper motor in size NEMA24 with encoder, mechanically synchronized by an AWMR-12 aluminum vertical shaft

Y axis
consisting of: drylin® ZLW-1080 toothed belt axis, standard version, toothed belt tension 200 N, feed 70 mm/rev, aluminum profile, surface: hard anodized, PU toothed belt with steel tension, white, guide carriage with a length of 100 mm, aluminum traverse, driven by an igus NEMA23 size stepper motor with encoder

Control system
The igus® Robot Control software enables simple and intuitive robot control and programming and thus an easy entry into automation. The modular structure makes it possible to control different igus kinematics, such as delta robots. The portal robot can be controlled directly with all its advantages by our igus® Robot Control.
The free and license-free igus robot control software is integrated into the control and thus uses a uniform operating concept and consistent communication services for many components of a system. This means less project planning effort and faster commissioning.
The igus Robot Control is not part of the article and can be purchased from us as an option. A master control is not necessary.

If you want to use your own (robot) controller, that's no problem either.
Alternatively, it is also possible to operate each axis individually with a controller. For example with our igus® dryve D1 motor control. With this control architecture, you need a motor control and an additional master control for each linear axis or motor, which controls the coordination of the movement. You then have to program the inverse kinematics for the delta robot yourself in your development environment.
The motor controls are not part of the article and can be purchased from us as an option. A master controller is currently not offered by igus.

Optional accessories
Cable set for 2-axis kinematics in 3, 5 or 10 m, igus® Robot Control for Gantry robots or Other dimensions available upon request sold separately.

Further information
Further strokes up to 3 m are available as standard and also up to 6 m and 100 kg after technical examination.
If you are unsure whether you can use the product as desired, please contact us or use our Linear robot configurator (beta).
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH