My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

2-axis delta robot | Workspace 400 mm

Product information
  • Up to 100 picks/min.
  • Load capacity 5 kg 
  • For precision requirements of 0.5 mm
  • At speeds up to max. 3.0 m/s
  • Max. acceleration: 60 m/s²

Optionally available
Product description
Delta robot - two degrees of freedom 400 mm
igus® offers delta robots for a wide variety of tasks. igus® delta include preconfigured drylin® linear modules and linear axes (ZLW-1040S, incl. replaceable bearings) with igus® stepper motors (NEMA 24 with encoders) and all components necessary for self-assembly.
The 2-axis delta was specifically developed for fast pick & place tasks and is delivered in two different sizes with suitable control systems.

Technical details
  • 400mm working space in 2-dimensional space
  • Pick rate of max. 110/min.
  • Self-lubricating, maintenance-free drylin® ZLW toothed belt axes
Application examples
Typical applications of our drylin® delta robots are pick and place, conveyor belt picking and stacking tasks in three-dimensional space. In combination with a gripper or suction cup, picking tasks can be implemented very quickly.

Control system
The igus® Robot Control software enables a simple and intuitive robot control system and programming, making it an easy entry into automation. The modular design makes it possible to control various igus® kinematics, such as delta robots. The delta robot can be controlled directly with all its advantages using our igus® Robot Control .
The free-of-charge, licence-free igus® Robot Control software is integrated into the control system and thus makes use of a uniform operating concept and consistent communication services for many components of a system. This means less project planning effort and faster commissioning.
The igus® Robot Control is not a component of the part and can optionally be purchased from us. A master control system is not necessary.

If you want to use your own (robot) control system, that's no problem either.
Alternatively, it is also possible to operate each axis individually with a control system. For example, with our igus® D1 dryve motor control system. With this control architecture, you need one motor control system per linear axis or motor and an additional master control system, which controls the coordination of the movement. You must then program the inverse kinematics for the delta robot yourself on your development environment.
The motor control systems are not a component of the part and can be ordered from us as an option. Master control system is currently not offered by igus®.

Optional accessories
Cable set, e-chain set for 2-axis Delta - 400 mm. Control systems are available upon request.
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH