My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

Plug to Program robot cell for automated gluing and sealing - size L

Product information
  • Component size: up to 1500mm x 1500mm x 750mm
  • Adhesive selection: Depends on surface
  • Repeatability: +- 0.5mm
  • Application speed: up to 0.4 m/s
  • With emergency stop, start and stop display and CE documentation
Product description
Product description

Automated gluing robot cells
This Plug to Program robot cell enables safe automation of precise and efficient joining processes in the area of gluing and sealing. It is used in various industries such as automotive, shoe manufacturing and electronics.
The robot cell uses path-controlled robots to precisely apply adhesive and sealing beads to specific components. This allows standardized work steps to be automated and helps increase the efficiency of your manufacturing processes. It minimizes human errors and ensures consistent results. The cell was also equipped with safety functions to ensure the protection of operators and components. It works reliably and precisely.
It is important to note that choosing the right adhesive is crucial. Different materials require different adhesives. There are epoxy resins, cyanoacrylates, polyurethanes and many others. Properties such as adhesion, flexibility and temperature resistance must be taken into account. Curing time varies depending on the adhesive type. Some adhesives cure quickly while others require more time.

The robot cell consists of:
  • Robot cell
  • Room gantry DLE-RG-0012
  • igus Robot Control
  • Cable Set
  • Loctite Dosing Unit

Important aspects at a glance:
  • Automation with path-controlled robots: The robot cell uses Cartesian robots to precisely apply adhesive and sealing beads to specific components. This enables the automation of standardized work steps and contributes to increasing the efficiency of your manufacturing processes.
  • Minimizing human errors: By using the robotic cell, human errors are minimized as the robots deliver consistent results.
  • Safety features: The cell is equipped with safety features to ensure the protection of operators and components. This is particularly important to avoid accidents.
  • Adhesive selection: Choosing the right adhesive is crucial. Different materials require different adhesives. There are different types such as epoxy resins, cyanoacrylates and polyurethanes. Properties such as adhesion, flexibility and temperature resistance must be taken into account. Curing time varies depending on the adhesive type.

The LOCTITE 98666 Universal Syringe Dispensing System is a digital, electro-pneumatic dispensing device that enables precise dispensing of liquids such as resins, adhesives, oils, silicones and other substances. Here are some key features and benefits of this system:
  • Versatile application: The LOCTITE 98666 is suitable for dispensing medium-viscosity to pasty adhesives and sealants. It can dispense from 10ml, 30ml, 55ml and 300ml syringes or cartridges.
  • Digital time control: The system has a digital time control with an accuracy of up to three decimal places (down to 0.001 seconds). Compared to typical pressure-time systems, this precise setting offers better dispensing accuracy.
  • Air pressure control: An adjustable pressure regulator controls the air pulse and enables controlled adhesive delivery. The air line adapter, which is attached to an adhesive cartridge, ensures reliable dosage.
  • Operating modes: It is suitable for dosing drops and beads as well as for filling cartridges.
  • Integration into other LOCTITE systems: The LOCTITE 98666 can be easily integrated into other LOCTITE systems. It can also be integrated into the customer's PLC programming to start a dispensing cycle.
  • Plug and Play Features: The system is integrated with the robot to create a complete dispensing system.
  • CE and RoHS Compliant: The LOCTITE 98666 meets the requirements of the CE marking and the RoHS directive.

Overall, the LOCTITE 98666 is a reliable and precise syringe dispensing system that is ideal for various applications.
The adhesive robot cell is an investment in the future of your production. It increases productivity, reduces costs and improves the quality of your end products. Contact us for further information and individual advice.
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH